IESNA:LM-63-2002
[TEST]P1647998
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-850-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21720.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4799.5 4495.2 4187.9 3939.1 3744.2 3611.1 3547.7 3533.4 3577.8 3699.8 3885.2 4140.3 4443.0 4750.4 5021.3 
5304.9 5680.5 6046.5 6512.3 6978.2 7291.9 7280.8 6708.8 5560.0 4197.4 3150.0 2489.3 2028.2 1633.6 1128.2 760.6 
459.5 266.2 117.3 20.6 0.0 0.0 
4799.5 4511.1 4197.4 3948.6 3741.0 3614.3 3541.4 3528.7 3571.5 3688.7 3875.7 4126.1 4433.4 4740.8 5032.4 
5347.7 5699.5 6092.4 6556.7 7024.1 7345.8 7315.7 6761.1 5604.4 4143.5 3096.1 2459.2 2009.2 1605.1 1129.8 766.9 
462.7 277.3 125.2 25.4 0.0 0.0 
4799.5 4501.6 4197.4 3942.3 3756.9 3623.8 3549.3 3527.1 3554.0 3661.8 3847.2 4097.5 4417.6 4753.5 5124.3 
5468.1 5853.2 6338.0 6832.4 7271.3 7581.9 7540.7 6987.7 5832.6 4251.2 3119.9 2527.3 2078.9 1714.4 1185.2 782.7 
499.1 310.6 169.5 36.4 0.0 0.0 
4799.5 4561.8 4254.4 4018.3 3826.6 3696.7 3615.8 3574.6 3574.6 3636.4 3790.1 4015.1 4317.8 4706.0 5132.2 
5571.1 6046.5 6559.9 7117.6 7683.3 8076.2 8111.1 7700.7 6712.0 5021.3 3337.0 2676.2 2354.6 2077.3 1682.7 
1110.7 671.8 450.0 261.4 82.4 0.0 0.0 
4799.5 4565.0 4292.4 4067.4 3890.0 3764.8 3680.8 3623.8 3595.2 3609.5 3691.9 3855.1 4103.9 4443.0 4873.9 
5355.6 5911.8 6515.5 7198.4 7966.9 8741.7 9299.5 9359.7 8825.7 7548.6 5118.0 2983.6 2419.5 2250.0 2172.4 
2001.2 1380.1 931.7 543.5 199.6 0.0 0.0 
4799.5 4641.0 4393.8 4179.9 4024.6 3897.9 3798.1 3733.1 3687.1 3665.0 3682.4 3747.4 3885.2 4113.4 4422.4 
4831.2 5392.1 6024.3 6738.9 7632.6 8748.1 10029.9 11245.2 11868.0 11883.8 10923.6 8318.7 4469.9 2704.8 2335.6 
2265.8 2115.3 1589.3 1351.6 713.0 4.8 0.0 
4799.5 4683.8 4492.1 4305.1 4164.1 4042.1 3947.0 3875.7 3825.0 3793.3 3787.0 3810.7 3864.6 3981.9 4167.3 
4443.0 4834.3 5327.1 5957.7 6778.5 7751.4 9053.9 10968.0 13398.6 15544.0 16767.2 16776.8 15043.3 10776.2 6095.6 
3248.2 2200.9 1703.3 1329.4 1031.5 155.3 0.0 
4799.5 4720.2 4596.7 4465.1 4346.3 4240.1 4151.4 4083.3 4034.2 3997.7 3981.9 3980.3 3993.0 4027.8 4108.6 
4260.7 4509.5 4881.9 5411.1 6109.9 7025.7 8191.9 9567.3 11319.7 13696.5 16947.9 20463.9 22105.5 21268.8 
17710.0 13408.1 9719.4 5959.3 2354.6 1039.4 278.9 0.0 
4799.5 4723.4 4604.6 4481.0 4370.1 4265.5 4176.8 4110.2 4064.3 4027.8 4012.0 4008.8 4015.1 4043.7 4111.8 
4257.6 4487.3 4842.3 5371.5 6044.9 6943.3 8125.3 9448.4 11156.5 13423.9 16497.9 20180.3 22216.4 21447.9 
18098.2 13682.2 9934.9 6203.3 2319.7 977.6 277.3 0.0 
4799.5 4770.9 4718.7 4664.8 4603.0 4531.7 4468.3 4427.1 4400.2 4382.7 4370.1 4355.8 4347.9 4346.3 4378.0 
4458.8 4623.6 4915.1 5354.0 5976.8 6835.6 7890.8 9028.5 10267.6 11592.2 13088.0 14821.5 16719.7 17851.1 16825.9 
13907.2 9168.0 4075.4 1136.1 431.0 122.0 0.0 
4799.5 4802.6 4805.8 4816.9 4829.6 4823.2 4824.8 4834.3 4853.3 4872.4 4880.3 4872.4 4856.5 4842.3 4848.6 
4888.2 4994.4 5213.0 5613.9 6219.2 7071.7 8096.8 9255.1 10529.0 11810.9 13045.2 14311.3 15485.4 15154.2 13322.5 
11012.3 6826.1 2169.2 752.6 312.1 107.7 0.0 
4799.5 4823.2 4840.7 4864.4 4886.6 4885.0 4881.9 4878.7 4878.7 4864.4 4831.2 4778.9 4723.4 4658.4 4603.0 
4582.4 4615.7 4745.6 4983.3 5407.9 6143.1 7070.1 8190.3 9459.5 10750.9 12089.8 13316.2 14357.2 13628.3 11654.0 
9440.5 5585.4 1782.6 679.8 301.1 106.2 0.0 
4799.5 4780.5 4801.1 4823.2 4834.3 4816.9 4788.4 4751.9 4710.7 4660.0 4576.1 4479.4 4371.7 4262.3 4165.7 
4089.6 4057.9 4081.7 4173.6 4414.4 4848.6 5601.2 6604.2 7772.0 9006.3 10365.8 11660.4 12375.0 11284.9 9554.6 
7577.1 4378.0 1521.1 587.9 282.0 106.2 0.0 
4799.5 4818.5 4820.1 4801.1 4758.3 4666.4 4549.1 4417.6 4276.6 4119.7 3937.5 3733.1 3517.6 3286.3 3048.6 
2803.0 2557.4 2307.0 2047.2 1790.5 1559.2 1411.8 1411.8 1655.8 2259.5 3054.9 3750.5 3262.5 1850.7 1237.5 946.0 
697.2 442.1 234.5 129.9 55.5 0.0 
4799.5 4823.2 4783.6 4710.7 4582.4 4406.5 4202.1 3969.2 3701.4 3409.9 3086.6 2707.9 2286.4 1847.5 1383.3 1042.6 
858.8 776.4 735.2 709.9 692.4 679.8 670.2 662.3 651.2 657.6 706.7 806.5 868.3 766.9 629.0 497.5 342.3 174.3 93.5 26.9 
0.0 
4799.5 4815.3 4726.6 4577.6 4370.1 4113.4 3813.9 3449.5 3029.6 2562.1 2006.0 1476.8 1069.5 871.5 781.2 736.8 705.1 
682.9 663.9 644.9 630.6 613.2 591.0 573.6 557.7 546.7 548.2 581.5 627.5 572.0 445.2 313.7 207.6 137.9 74.5 15.8 0.0 
4799.5 4809.0 4668.0 4449.3 4165.7 3817.1 3403.5 2890.1 2275.4 1673.2 1218.5 979.2 852.5 781.2 741.5 713.0 682.9 
657.6 632.2 611.6 595.8 578.3 557.7 534.0 503.9 475.4 450.0 419.9 388.2 347.0 282.0 220.2 169.5 115.7 57.0 7.9 0.0 
4799.5 4761.4 4566.5 4286.1 3928.0 3500.2 2972.5 2321.3 1703.3 1256.5 1025.2 901.6 822.4 771.7 732.0 697.2 665.5 
632.2 602.1 579.9 564.1 546.7 521.3 494.4 464.3 432.6 396.1 359.7 318.5 280.5 240.8 199.6 153.7 103.0 50.7 4.8 0.0 
4799.5 4720.2 4496.8 4149.8 3734.7 3208.6 2592.3 1909.3 1403.9 1155.1 1006.2 900.0 822.4 766.9 721.0 681.3 644.9 
613.2 587.9 565.7 545.1 521.3 496.0 469.0 440.5 405.6 372.4 335.9 302.6 267.8 231.3 191.7 147.4 96.7 47.5 1.6 0.0 
4799.5 4715.5 4465.1 4094.4 3603.2 3034.3 2334.0 1693.8 1350.0 1183.6 1058.5 941.2 843.0 770.1 716.2 670.2 635.4 
610.0 587.9 564.1 540.3 511.8 481.7 453.2 419.9 388.2 358.1 323.2 290.0 258.3 221.8 182.2 137.9 90.3 39.6 0.0 0.0 
4799.5 4671.1 4408.1 4013.6 3506.5 2883.8 2186.6 1603.5 1354.8 1228.0 1113.9 982.4 868.3 779.6 709.9 667.1 635.4 
613.2 591.0 567.3 538.7 507.0 475.4 443.7 408.8 377.1 343.8 313.7 283.6 250.4 213.9 175.9 129.9 82.4 33.3 0.0 0.0 
4799.5 4671.1 4408.1 4010.4 3506.5 2874.3 2173.9 1606.7 1359.5 1234.3 1129.8 996.7 865.1 779.6 713.0 665.5 635.4 
614.8 591.0 567.3 538.7 507.0 475.4 443.7 407.2 375.5 342.3 312.1 282.0 248.8 212.3 174.3 128.3 80.8 31.7 0.0 0.0 
